Add to My Toolbox

Russellstoll

russellstoll logo

When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need it.

No Maintenance: maintenance-free and range from 16 to 400 amps.
Fully Polarized:  Offers full polarization for exact voltage, frequency and phases, power supply ratings can't mix. 
Quick Installation:  Solderless, pressure screw terminals and rear access, combined with take-apart housings, means quick wiring access. 

Features

MaxGard® - Heavy Industrial Applications: Harsh environments and extreme conditions such as explosion-proof areas, high-corrosion atmospheres and rugged terrain 

DuraGard® - Light Industrial Applications: Waterproof (1000-PSI water test). Areas where there are size constraints, chemicals, moisture, high water pressure and the need for waterproof rather than water-resistant protection 

ABB IEC 60309 - Light Industrial Applications: International IEC 60309 - IP67 and IP69K Watertight. Situations that require international interchangeability, high-pressure washdown, outdoor exposure, watertight construction and corrosion and chemical resistance

 

Related Links:

Russellstoll Video

Russellstoll Catalog

Hubbel to ABB IEC 60309 Cross Reference

Service & Training -Email Us